Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
KVT Fastening
FASTEKS®PRECISKO securable locknuts
DAS
DAS - High-precision locknuts, type DAS - axial locking system
KVT Fastening
FASTEKS®PRECISKO securable locknuts
DAS
DAS - High-precision locknuts, type DAS - axial locking system
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KVT DAS 80x2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Thread 4H
D1
Orderspecification
BZC
D2 [mm]
H [mm]
D3 [mm]
B [mm]
T [mm]
D4 [mm]
D5 [mm]
C [mm]
Thread
M
Weight
GEW [g/Stück]
Material
W
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
M17x1
DAS 17x1
28
15
23
4
2.0
22.5
3.3
10
M4
40
Steel
M20x1
DAS 20x1
32
15
27
4
2.0
26.0
3.3
10
M4
55
Steel
M30x1.5
DAS 30x1.5
45
17
40
5
2.0
37.5
4.2
11
M5
110
Steel
M40x1.5
DAS 40x1.5
58
19
52
6
2.5
49.0
5.0
12
M6
230
Steel
M50x1.5
DAS 50x1.5
70
19
64
6
2.5
60.0
5.0
12
M6
310
Steel
M55x2
DAS 55x2
75
21
68
7
3.0
65.0
5.0
13
M6
350
Steel
M60x2
DAS 60x2
80
21
73
7
3.0
70.0
5.0
13
M6
380
Steel
M75x2
DAS 75x2
98
23
90
8
3.5
87.0
6.2
14
M8
620
Steel
M80x2
DAS 80x2
105
23
95
8
3.5
93.0
6.2
14
M8
680
Steel
M85x2
DAS 85x2
110
23
102
8
3.5
98.0
6.2
14
M8
720
Steel
M90x2
DAS 90x2
120
25
108
10
4.0
105.0
6.2
15
M8
930
Steel
M95x2
DAS 95x2
125
25
113
10
4.0
110.0
6.2
15
M8
1050
Steel
M100x2
DAS 100x2
130
25
120
10
4.0
115.0
6.2
15
M8
1100
Steel
M105x2
DAS 105x2
140
27
126
12
5.0
123.0
7.9
16
M10
1400
Steel
M110x2
DAS 110x2
145
27
133
12
5.0
128.0
7.9
16
M10
1480
Steel
M120x2
DAS 120x2
155
29
138
12
5.0
138.0
7.9
17
M10
1680
Steel
M125x2
DAS 125x2
160
29
148
12
5.0
143.0
7.9
17
M10
1760
Steel
Visa komprimerad display (19 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
KVT Fastening
- DAS
Order number
DAS 80x2
Shorttext
High-precision locknuts, type DAS - axial locking system
Sista förändringen
22.12.2023 07:40:29
Enhet
Nyckelord
Fastening
Type
axial
locking system
locknuts
securable
Klassificeringar
CNS
CNSERPBASE Object Properties