Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
SANKI KOGYO
S-Con Mini Series
FRIC-TOUCH 30
FT - Belt width 15cm and over
SANKI KOGYO
S-Con Mini Series
FRIC-TOUCH 30
FT - Belt width 15cm and over
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FT15-0.38(V25-1A14)R
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Belt width
B [cm]
Machine length L
L [m]
Motor type
MT
Motor power
MP [W]
Power supply
PS
Frequency
FR [Hz]
Nominal speed
NSP [m/min]
Position of switch / Direction of rotation
POS [mm]
1
FT15-0.38(V25-1A14)R
15
0.38
V : Variable speed
25: 25
1 : 100V, Single phase
A : 50
14.0
R : Right / Standard
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SANKI KOGYO
- FT
Shorttext
Belt width 15cm and over
Sista förändringen
27.07.2025 23:53:54
Enhet
Nyckelord
Belt width
Mini Series
Klassificeringar
CNS
CNSERPBASE Object Properties
Type Code
FT15-0.38(V25-1A14)R