Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
GN 1500 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
GN
GN 1500 - GAS SPRINGS - Heavy Duty
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GN 1500 125,-,-,-,-
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
AZOLHELP
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
GN 1500 025,-,-,-,-
GN 1500 025
NC.060.29.01500.025
25.0
1.2023
1530
1530
1840
1530
25
0
75
GN 1500 038,-,-,-,-
GN 1500 038
NC.060.29.01500.038
38.0
1.3266
1530
1530
2030
1530
38
0
75
GN 1500 050,-,-,-,-
GN 1500 050
NC.060.29.01500.050
50.0
1.2684
1530
1530
1941
1530
50
0
75
GN 1500 063,-,-,-,-
GN 1500 063
NC.060.29.01500.063,5
63.5
1.3522
1530
1530
2069
1530
63.5
0
75
GN 1500 080,-,-,-,-
GN 1500 080
NC.060.29.01500.080
80.0
1.3060
1530
1530
1998
1530
80
0
75
GN 1500 100,-,-,-,-
GN 1500 100
NC.060.29.01500.100
100.0
1.3209
1530
1530
2021
1530
100
0
75
GN 1500 125,-,-,-,-
GN 1500 125
NC.060.29.01500.125
125.0
1.3340
1530
1530
2041
1530
125
0
75
GN 1500 137,-,-,-,-
GN 1500 137
NC.060.29.01500.137,5
137.5
1.3390
1530
1530
2049
1530
137.5
0
75
GN 1500 150,-,-,-,-
GN 1500 150
NC.060.29.01500.150
150.0
1.3433
1530
1530
2055
1530
150
0
75
GN 1500 160,-,-,-,-
GN 1500 160
NC.060.29.01500.160
160.0
1.3463
1530
1530
2060
1530
160
0
75
GN 1500 175,-,-,-,-
GN 1500 175
NC.060.29.01500.175
175.0
1.3503
1530
1530
2066
1530
175
0
75
GN 1500 200,-,-,-,-
GN 1500 200
NC.060.29.01500.200
200.0
1.3557
1530
1530
2074
1530
200
0
75
GN 1500 225,-,-,-,-
GN 1500 225
NC.060.29.01500.225
225.0
1.3845
1530
1530
2118
1530
225
0
75
GN 1500 250,-,-,-,-
GN 1500 250
NC.060.29.01500.250
250.0
1.3858
1530
1530
2120
1530
250
0
75
Visa komprimerad display (14 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Azolgas
- GN 1500
Order number
GN 1500 125,-,-,-,-
Shorttext
GAS SPRINGS - Heavy Duty
Sista förändringen
25.06.2025 06:55:43
Enhet
Nyckelord
GAS SPRINGS
Heavy Duty
Klassificeringar
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties