2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GN 7500 100,-,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
GN 7500 025,-,-,-,-
NC.060.29.07500.025
25.0
1.3035
7540
7540
9828
7540
25
0
150
155
GN 7500 038,-,-,-,-
NC.060.29.07500.038
38.0
1.3534
7540
7540
10205
7540
38
0
150
181
GN 7500 050,-,-,-,-
NC.060.29.07500.050
50.0
1.3840
7540
7540
10435
7540
50
0
150
205
GN 7500 063,-,-,-,-
NC.060.29.07500.063,5
63.5
1.4061
7540
7540
10602
7540
63.5
0
150
232
GN 7500 080,-,-,-,-
NC.060.29.07500.080
80.0
1.4263
7540
7540
10754
7540
80
0
150
265
GN 7500 100,-,-,-,-
NC.060.29.07500.100
100.0
1.4426
7540
7540
10877
7540
100
0
150
305
GN 7500 125,-,-,-,-
NC.060.29.07500.125
125.0
1.4566
7540
7540
10983
7540
125
0
150
355
GN 7500 137,-,-,-,-
NC.060.29.07500.137,5
137.5
1.4619
7540
7540
11023
7540
137.5
0
150
380
GN 7500 160,-,-,-,-
NC.060.29.07500.160
160.0
1.4695
7540
7540
11080
7540
160
0
150
425
GN 7500 200,-,-,-,-
NC.060.29.07500.200
200.0
1.4792
7540
7540
11153
7540
200
0
150
505
GN 7500 225,-,-,-,-
NC.060.29.07500.225
225.0
1.4837
7540
7540
11187
7540
225
0
150
555
GN 7500 250,-,-,-,-
NC.060.29.07500.250
250.0
1.4873
7540
7540
11214
7540
250
0
150
605
Visa komprimerad display (12 konfigurerbara produkter)
Order numberGN 7500 100,-,-,-,-
ShorttextGAS SPRINGS - Heavy Duty
Sista förändringen25.06.2025 06:55:43
Enhet

Klassificeringar

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties