Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Novoferm
Garage doors
Garage - Hinged garage door ‘DuoPort’, 2-leaf
Novoferm
Garage doors
Garage - Hinged garage door ‘DuoPort’, 2-leaf
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DuoPort_B=2500xH=2200_(1,1,1,1,1,186,186,0,1,1,0,0,0,0,0,0,0)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
ARTNR
Preview
PREVIEW
Order number
CNSORDERNO
Door type
TTYP
Insulation
DM
Construction dimension width
BB [mm]
Installation dimension Height
BH [mm]
Level of Geometry
LOD
Spring technology
FT
thermal break
TT
1
DuoPort_B=2500xH=2200_(1,1,1,1,1,186,186,0,1,1,0,0,0,0,0,0,0)
DuoPort_B=2500xH=2200_(1,1,1,1,1,186,186,0,1,1,0,0,0,0,0,0,0)
Hinged garage door ‘DuoPort’, 2-leaf
with 45 mm insulation (TYPE ISO 45 Evolution)
2500
2200
350
without spring
with thermal break
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Novoferm
- Garage
Shorttext
Hinged garage door ‘DuoPort’, 2-leaf
Sista förändringen
24.02.2025 07:07:54
Enhet
Nyckelord
Garage
Garage doors
Hinged
garage door
Klassificeringar
CNS
CNSERPBASE Object Properties
Revit
RVT_METDOOR (Metric) Door