Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
temperature_control
circulating_fluid_temperature_controller
HRRF Low GWP Refrigerant Chiller/Thermo-chiller/Rack Mount Type
HRRF_A - Low GWP Refrigerant Chiller/Thermo-chiller/Rack Mount Type/Air-cooled refrigeration
SMC
...
HRRF_A - Low GWP Refrigerant Chiller/Thermo-chiller/Rack Mount Type/Air-cooled refrigeration
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HRRF012-A-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Cooling capacity
CAPACITY
Cooling method
METHOD
Pipe thread type
THREAD1
Power supply
POWER
Applicable to DI water (deionized water) piping
OPTIONDM
High-lift pump
OPTIONT
With feet/Without rack mounting brackets
OPTIONY
Without either a flow sensor
OPTIONZ
Thread on/off
THREAD2
1
2
(012) 1000/1200 W (50/60 Hz)
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase 200 to 230 VAC (50/60 Hz)
(-) None
(-) None
(-) None
(-) None
on
(018) 1600/1800 W (50/60 Hz)
(A) Air-cooled refrigeration
(-) Rc
(20) Single-phase 200 to 230 VAC (50/60 Hz)
(-) None
(-) None
(-) None
(-) None
on
Visa komprimerad display (2 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SMC
- HRRF_A
Shorttext
Low GWP Refrigerant Chiller/Thermo-chiller/Rack Mount Type/Air-cooled refrigeration
Sista förändringen
24.07.2025 10:37:14
Enhet
Nyckelord
Chiller
Circulating
Controller
Fluid Temperature
Low
Mount
Rack Mount
Refrigerant
Temperature Control
refrigeration
type
Klassificeringar
By Categories
Automation Automation
Electronics Electronics
Semiconductor_Technology Semiconductor Technology
Medical_Technology Medical Technology
CNS
CNSERPBASE Object Properties
ECLASS 14.0
36-14-06-01 Chiller
ECLASS 13.0
36-14-06-01 Chiller
ECLASS 6.2
36-14-06-01 Chiller