2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HPC - INS300-M5/SS/B

Expand Table
EN
1/5
Part number
REF
Thread ØD1
D1 [mm]
Thread ØD2
D2 [mm]
Length
L [mm]
Min recommended drill size
PERCMIN [mm]
Max recommended drill size
PERCMAX [mm]
View
REP
Informations
INFO
1
2
3
4
5
6
7
INS300-M3/SS/B
M3
M5 X 0.5
6
4.6
4.8
Simplified view
INFO
INS300-M4/SS/B
M4
M6.5 X 0.75
8
5.8
6.2
Simplified view
INFO
INS300-M5/SS/B
M5
M8 X 1
10
7.1
7.6
Simplified view
INFO
INS300-M6/SS/B
M6
M10 X 1.5
14
8.6
9.4
Simplified view
INFO
INS300-M8/SS/B
M8
M12 X 1.5
15
10.6
11.4
Simplified view
INFO
INS300-M10/SS/B
M10
M14 X 1.5
18
12.6
13.4
Simplified view
INFO
INS300-M12/SS/B
M12
M16 X 1.5
22
14.6
15.4
Simplified view
INFO
Visa komprimerad display (7 produkter)
Order numberINS300-M5/SS/B
ShorttextSelf tapping stainless steel insert - for hard materials - Simplified view
Sista förändringen23.05.2025 09:23:45
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties