2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AMDL - RT-PPSS-13 - Porter Besson®

Expand Table
EN
1/5
Reference
REF
Material
MAT
Ø D
D [mm]
C [mm]
H [mm]
J [mm]
K [mm]
L [mm]
M [mm]
R [mm]
R1 [mm]
S [mm]
T [mm]
U [mm]
U1 [mm]
Y [mm]
Z [mm]
1
2
3
4
5
6
7
RT-PPSS-8
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
8
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
12
RT-PPSS-10
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
10
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
14
RT-PPSS-13
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
13
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
17
RT-PPSS-16
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
16
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
20
RT-PPSS-20
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
20
56
16
19.0
35.0
16
32
11
11
18
11
10
11
11
25
RT-PPSS-25
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
25
63
20
22.5
42.5
20
40
14
14
20
13
10
11
11
30
RT-PPSS-32
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
32
75
25
28.0
53.0
25
50
14
14
20
13
10
11
11
37
Visa komprimerad display (7 produkter)
Order numberRT-PPSS-13
ShorttextSquare retainers - For PP*/PPE* shaped punches
Sista förändringen26.09.2024 07:42:06
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties