Concealed Masterbox WBD-SC-T, Mixed water, Thermostat, Masterbox, 2 filters, 2 Backflow preventer, 2x G 1/2 IG, G 1/2 IG, B 125 mm x H 246 mm x T 158 mm
018000099
4021163146561
350
Concealed Masterbox WBD-SC-T Mixed water, ThermoProtect thermostat For LINUS/LINUS Basic D-SC-T concealed shower fittings. Manual actuation with automatic closing. With sealed housing bushings and internal isolating valve. Additional acceptance possible of a solenoid valve for thermal disinfection. Scope of delivery Masterbox Roughing-in housing Concealed shower tap with 2 isolating valves Self-closing cartridge SC II ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails 2 pre-filters 2 backflow preventers (EN 1717: EB-type) Flushing nozzle Flush-mounted cap Technical data Running time: 5 - 30 s Flow at 3 bar: 10 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (for thermal disinfection 80 °C max. 10 min./day) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 125 mm x h 246 mm x d 158 mm Installation depth: 88 - 112 mm Connection: 2x G 1/2 IG Outlet: G 1/2 IG Certificates: P-IX 18001/IA, DIN-DVGW, ACS, Belgaqua Noise class: I Flow class: A - 018000099
Concealed Masterbox WBD-E-T, Mixed water, Thermostat, Masterbox, 2 filters, 2 Backflow preventer, 2x G 1/2 IG, G 1/2 IG, B 125 mm x H 246 mm x T 158 mm
018020099
4021163146622
350
Concealed Masterbox WBD-E-T Mixed water, ThermoProtect thermostat For LINUS/LINUS Basic D-C-T concealed shower fittings. Electronic actuation. With sealed housing bushings and internal isolating valve. Additional acceptance possible of a solenoid valve for thermal disinfection. Scope of delivery Masterbox Roughing-in housing Concealed shower tap with 2 isolating valves 6 V solenoid valve ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails 2 pre-filters 2 backflow preventers (EN 1717: EB-type) Flushing nozzle Flush-mounted cap Technical data Flow at 3 bar: 15 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (for thermal disinfection 80 °C max. 10 min./day) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 125 mm x h 246 mm x d 158 mm Installation depth: 88 - 112 mm Connection: 2x G 1/2 IG Outlet: G 1/2 IG Certificates: P-IX 18001/IA, ACS, Belgaqua Noise class: I Flow class: A Mounting instruction Provide power supply in accordance with the respective shower electronics. - 018020099
Visa komprimerad display (2 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SCHELL - SCHELL UP Masterbox
Order number
018000099
Shorttext
SCHELL UP-Masterbox WBD-SC-T
Sista förändringen
03.09.2025 08:28:45
Enhet
Nyckelord
Klassificeringar
CNS
CNSERPBASE Object Properties
IFC4
IFC4_IFCPIPESEGMENT Pipe Segment
OmniClass 2006
23-45_05_00 23-45 05 00 Sanitary Equipment
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based