2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TBSD-50

Expand Table
EN
1/5
Part No.
PN
Type Selection
TP
Material of Table
MATT
Hardness of Table
HARDT
Surface Treatment of Table
STT
Material of Rail
MATR
Hardness of Rail
HARDR
Surface Treatment of Rail
STR
Material of Slider
MATS
Material of Bearing
MATB
L Selection
LS [mm]
b
BB [mm]
P
P [mm]
l
LL [mm]
Max. Stroke
STROKE [mm]
No. of Balls N
NOB
Basic Load Rating C (Dynamic)
CD [N]
1
TBSD-50
TBSD
W1-10
HRC60~
Black Oxide
W1-10
HRC60~
Black Oxide
Brass
52100 Bearing Steel
50
40
30
35
30
30
2320
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextTable Sliders
Sista förändringen29.11.2024 04:07:18
Enhet