2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

25.20.0100

Expand Table
EN
1/5
Article number
ARTIKELNR
Length
L [mm]
End machining
MOD
Detail degree
DARST
Weight
GW [kg/m]
Description
BZ1
Material
MTR
Surface
OBRFL
Measure
ABM [mm]
Colour
FRB
Stock Length
LGL [mm]
Surface area
A [mm²]
Moment of inertia
IX [cm4]
Moment of inertia
IY [cm4]
Section Modulus
WX [cm³]
Section Modulus
WY [cm³]
1
25.20.
100
High
2.11
Profile mk 2025.20
AlMgSi 0,5 F25
anodized E6/EV1
57 x 50 mm
Alu natural
5100
782.60
15.51
15.52
6.20
5.45
Visa komprimerad display (1 konfigurerbar produkt)
Aluminium Construction Profiles Series 25
NormnummerAluminium Profile mk 2025.20
Beskrivning avAluminium Construction Profiles Series 25
FöretagMaschinenbau Kitz
Sista förändringen02.05.2024 06:49:00
Enhet
Aluminium Profile mk 2025.20,Aluminium Construction Profiles Series 25,Maschinenbau Kitz

CNS

CNSERPBASE Object Properties
Order Number25.20.
CNSPHYPROP Physical Properties