Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
D402V - Aluminium Telescopic Slide - Partial Extension with Lock out - max Load rating : 33 kg - Lengths : 150 - 650 mm
Chambrelan
...
D402V - Aluminium Telescopic Slide - Partial Extension with Lock out - max Load rating : 33 kg - Lengths : 150 - 650 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - D402V-0400
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
D402V-0250
2 beams ball bearing telescopic slides
Aluminium
250
160
20
Closed
Detail
D402V-0300
2 beams ball bearing telescopic slides
Aluminium
300
180
26
Closed
Detail
D402V-0350
2 beams ball bearing telescopic slides
Aluminium
350
230
30
Closed
Detail
D402V-0400
2 beams ball bearing telescopic slides
Aluminium
400
280
32
Closed
Detail
D402V-0450
2 beams ball bearing telescopic slides
Aluminium
450
300
33
Closed
Detail
D402V-0500
2 beams ball bearing telescopic slides
Aluminium
500
330
33
Closed
Detail
D402V-0550
2 beams ball bearing telescopic slides
Aluminium
550
350
31
Closed
Detail
D402V-0600
2 beams ball bearing telescopic slides
Aluminium
600
400
28
Closed
Detail
D402V-0650
2 beams ball bearing telescopic slides
Aluminium
650
450
25
Closed
Detail
Visa komprimerad display (9 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Chambrelan
- D402V
Order number
D402V-0400
Shorttext
Aluminium Telescopic Slide - Partial Extension with Lock out - max Load rating : 33 kg - Lengths : 150 - 650 mm
Sista förändringen
06.09.2024 08:13:26
Enhet
Nyckelord
Aluminium
Lengths
Lock
Partial Extension
Telescopic Slide
max Load
telescopic slides
Klassificeringar
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties