2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

45250000010 Aluprofil Treppenstufenprofil (L=10)

Expand Table
Alla leverantörsländer/regioner
EN
1/5
article
ARTIKEL
Type
TYPE
Order-No.
BEST
profile lenghts
L [mm]
profile lenghts
LP
anod. coating
EL
surface
FL [mm²]
Advise: Scale of pack quantities
HINWEISVPE
Maintenance interval for the item
WARTUNGSINTVALL
Standard delivery time of the item after receipt of order
CNSSTDDTIME
Info
INFOWWW
Registration No. WEEE
WEEE
eClass V 8.0
ECLASS80
custom tariff number
WARENNUMMER
Certificate ROHS (Click Icon)
ROHSWWW
Certificate REACH (Click Icon)
REACHWWW
1
2
Aluprofil
Treppenstufenprofil
45250000010
10
Zuschnitt max. 5999 mm
hell
1341
keine
No Need
1 week after receipt of order
Further information on the website RK Rose+Krieger
DE71223010
23-36-90-90
76042990
Aluprofil
Treppenstufenprofil
4525001
6000
Stange a 6000 mm
hell
1341
keine
No Need
2 Days after receipt of order
Further information on the website RK Rose+Krieger
DE71223010
23-36-90-90
76042990
Visa komprimerad display (2 konfigurerbara produkter)
ShorttextAssessories
Sista förändringen11.03.2025 10:40:35
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Certificate ISO140011
Certificate REACH1
Certificate RoHS1
Certificate Proposition 650
Certificate Explosion Protection0
Certificate ISO140011
Certificate REACH1
Certificate RoHS1
Certificate Proposition 650
Certificate Explosion Protection0
Certificate ISO140011
Certificate REACH1
Certificate RoHS1
Certificate Proposition 650
Certificate Explosion Protection0
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)
23-36-01-03 Tubing (profile assembly system)

ECLASS 12.0

23-36-90-90 Profile assembly system, structure system (other, unspecified)
23-36-01-03 Tubing (profile assembly system)

ECLASS 9.1

23-36-90-90 Profile assembly system, structure system (other, unspecified)
23-36-01-03 Tubing (profile assembly system)