Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
SMC
directional_control_valves
pilot_operated_4_5
VFS 5 Port Solenoid Valve
Series VFS2000
Manifold Base
VFS2_0_VALVE - Base Mounted/Plug-in/For Manifold Mounting
SMC
...
Series VFS2000
Manifold Base
VFS2_0_VALVE - Base Mounted/Plug-in/For Manifold Mounting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
VFS2100-1F
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Symbol
SYMBOL
Body type
BODY
Pilot type
PILOT
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Porting specifications
SPECIFICATIONS
CE/UKCA-compliant
CE
1
(1) 2 position single
(0) Plug-in type sub-plate
(-) Internal pilot
(1) 100 VAC (50/60 Hz)
(F) Plug-in type
(-) None
(-) Non-locking push type(Flush)
(-) Side ported
(-) None
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
SMC
- VFS2_0_VALVE
Shorttext
Base Mounted/Plug-in/For Manifold Mounting
Sista förändringen
14.07.2025 10:57:44
Enhet
Nyckelord
Base
Directional Control Valves
Manifold
Manifold Base
Pilot Operated
Port Solenoid Valve
Port Solenoid Valves
Series
Klassificeringar
By Functionality
BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting
By Categories
Valve Valve
Automation Automation
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-03-01-03 Electrically operated valve (pneumatics)
ECLASS 13.0
51-03-01-03 Electrically operated valve (pneumatics)
ECLASS 10.1
27-29-13-90 Directional control valve (pneumatics, unspecified)
ECLASS 6.2
27-29-13-90 Directional control valve (pneumatics, unclassified)