VFS2120-1G-01

Expand Table
EN
1/5
Symbol
SYMBOL
Body(Pilot exhaust)
BODY
Pilot type
PILOT
Coil rated voltage
VOLTAGE
Electrical entry
ENTRY
Light/Surge voltage suppressor
SUPPRESSOR
Manual override
MANUAL
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
(1) 2 position single
(20) Individual EXH
(-) Internal pilot
(1) 100 VAC (50/60 Hz)
(G) Grommet
(-) None
(-) Non-locking push type(Flush)
(01) 1/8
(-) Rc
(-) None
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextBody Ported valve/For Manifold Mounting
Sista förändringen14.07.2025 10:57:44
Enhet

Klassificeringar