...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
C-SPCNT - C-VALUE Flow Rate Controller - Union Straight
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
C-SPCNT - C-VALUE Flow Rate Controller - Union Straight
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C-SPCNT6-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
No.
NO
Flow Direction Selection
FDS
D1
D1 [mm]
D2
D2 [mm]
B
B [mm]
C
C [mm]
d
DD [mm]
E
E [mm]
F1
F1 [mm]
F2
F2 [mm]
L
L [mm]
G
G [mm]
1
2
3
4
5
C-SPCNT4-A
4
A(Meter - Out)
4
4
41.4
14.6
3.2
14.2
6.9
14
26.5
10.5
C-SPCNT6-A
6
A(Meter - Out)
6
6
49.2
16.6
4.3
19.7
8.5
18
39.3
12.8
C-SPCNT8-A
8
A(Meter - Out)
8
8
55.1
17.9
4.3
21.3
9.6
22
45.0
14.5
C-SPCNT10-A
10
A(Meter - Out)
10
10
62.9
19.3
4.3
23.7
11.6
26
45.2
17.8
C-SPCNT12-A
12
A(Meter - Out)
12
12
73.5
21.8
4.3
28.9
11.7
32
54.8
21.2
Visa komprimerad display (5 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Misumi
- C-SPCNT
Shorttext
C-VALUE Flow Rate Controller - Union Straight
Sista förändringen
29.11.2024 04:28:20
Enhet