Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
RK Rose+Krieger
TUBE CONNECTING SYSTEM
RK monitor mounting
RK monitor mounting / Accesories
Clamping lever - Clamping lever
RK Rose+Krieger
...
RK monitor mounting
RK monitor mounting / Accesories
Clamping lever - Clamping lever
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
9024901 KL-Hebel 6x20
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Article
ARTIKEL
Type
TYPE
Order-No.
BEST
Length of the lever
A
Length
A1 [mm]
Lever dimensions - snapped
B
Width
BB [mm]
Collar height
E
Height
E2 [mm]
Thread
D
Thread length
H
Collar diameter
K
Lever height loaded
L
Diameter
M [mm]
Possibility to adjust the lever
VERSTELLARTHEBL
Lever colour (RAL)
RALGRIFF
Corrosion resistance of the lever
KORRISIONBEST
Standard delivery time of the item after receipt of order
CNSSTDDTIME
Refrence to pack quantity
HINWEISVPE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
Lever
4x10
90292
40
47.00
27.0
7.0
7.5
15.0
M4
10
7.0
3.00
13.0
Pull adjustment
RAL 9011
not corrosion resistant
2 Days
none
Lever
5x15
90293
40
47.00
27.0
7.0
4.0
15.0
M5
15
10.0
3.00
13.0
Pull adjustment
RAL 9011
not corrosion resistant
2 Days
none
Lever
5x20
93025
40
47.00
27.0
7.0
5.0
15.0
M5
20
7.0
3.00
13.0
Pull adjustment
without
partly corrosion resistant
3 Days
none
Lever
5x20
9020101
40
47.00
27.0
7.0
5.0
15.0
M5
20
7.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x10
90211
40
47.00
27.0
7.0
6.0
15.0
M6
10
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x16
90210
40
47.00
31.0
7.0
6.0
15.0
M6
16
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x18
90209
40
47.00
27.0
7.0
6.0
15.0
M6
18
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x18
93024
40
47.00
27.0
7.0
6.0
15.0
M6
18
10.0
3.00
13.0
Pull adjustment
RAL 7021
completely corrosion resistant
2 Days
none
Lever
6x20
9024901
40
47.00
27.0
7.0
6.5
15.0
M6
20
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x20
90294
40
47.00
27.0
7.0
4.0
15.0
M6
20
10.0
3.00
13.0
Pull adjustment
RAL 9011
not corrosion resistant
2 Days
none
Lever
6x20
9301901
40
47.00
27.0
7.0
6.5
15.0
M6
20
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x25
9021201
40
47.00
27.0
7.0
6.5
15.0
M6
25
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x25
9300101
40
47.00
27.0
7.0
6.5
15.0
M6
25
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x30
9024701
40
47.00
27.0
7.0
6.5
15.0
M6
30
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x35
9021301
40
47.00
27.0
7.0
6.5
15.0
M6
35
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x35
9301401
40
47.00
27.0
7.0
6.5
15.0
M6
35
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Lever
6x40
9021401
40
47.00
27.0
7.0
6.5
15.0
M6
40
10.0
3.00
13.0
Pull adjustment
without
not corrosion resistant
2 Days
none
Visa komprimerad display (55 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
RK Rose+Krieger
- Clamping lever
Order number
9024901
Shorttext
Clamping lever
Sista förändringen
31.07.2025 06:59:56
Enhet
Nyckelord
Clamping lever
SYSTEM
TUBE CONNECTING
monitor
mounting
Klassificeringar
By Functionality
BYFUNC_CONTROLING Controling
CNS
CNSERPBASE Object Properties
Certificate ISO14001
1
Certificate REACH
1
Certificate RoHS
1
Certificate Explosion Protection
0
Maintenance Intervals
Keine Notwendigkeit
Certificate Proposition 65
N
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-05-90 Lever, fork, rod (control element, unspecified)
Manufacturer name
RK Rose+Krieger GmbH
23-01-05-01 Clamping lever
ECLASS 12.0
23-01-05-90 Lever, fork, rod (control element, unspecified)
Manufacturer name
RK Rose+Krieger GmbH
23-01-05-01 Clamping lever
ECLASS 9.1
23-01-05-90 Lever, Fork, rod (control elem., unspecified)
Manufacturer name
RK Rose+Krieger GmbH
23-01-05-01 Clamping lever
ECLASS 8.0
23-01-05-90 Lever, Fork, rod (control elem., unspecified)
Manufacturer name
RK Rose+Krieger GmbH
23-01-05-01 Clamping lever