Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Control butterfly valve
Control butterfly valve sleeve D1 - Control/shut-off damper incl. seal, prepared for servomotor, with sleeve on both sides, version 1 transverse to pipe direction
...
Control butterfly valve sleeve D1 - Control/shut-off damper incl. seal, prepared for servomotor, with sleeve on both sides, version 1 transverse to pipe direction
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Control butterfly valve PP, inside diameter = 160 - 10037524(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Diameter
DA [mm]
Total length
LGES [mm]
19
|
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with sockets, 4th generation
20
|
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with sockets, 4th generation
21
|
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with sockets, 4th generation
22
|
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with sockets, 4th generation
23
|
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with sockets, 4th generation
24
|
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with sockets, 4th generation
25
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 110 mm with sockets, 4th generation
26
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 125 mm with sockets, 4th generation
27
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 140 mm with sockets, 4th generation
28
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 160 mm with sockets, 4th generation
29
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 180 mm with sockets, 4th generation
30
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 200 mm with sockets, 4th generation
31
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with sockets, 4th generation
32
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with sockets, 4th generation
33
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with sockets, 4th generation
34
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with sockets, 4th generation
35
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with sockets, 4th generation
36
|
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with sockets, 4th generation
10036597
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 200 mm with sockets, 4th generation
PE
0200
black
200
170
10036598
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with sockets, 4th generation
PE
0225
black
225
170
10036599
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with sockets, 4th generation
PE
0250
black
250
170
10036600
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with sockets, 4th generation
PE
0280
black
280
170
10036601
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with sockets, 4th generation
PE
0315
black
315
170
10036602
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with sockets, 4th generation
PE
0355
black
355
175
10036603
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with sockets, 4th generation
PE
0400
black
400
180
10037521
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 110 mm with sockets, 4th generation
PP
0110
RAL 7032
110
155
10037522
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 125 mm with sockets, 4th generation
PP
0125
RAL 7032
125
150
10037523
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 140 mm with sockets, 4th generation
PP
0140
RAL 7032
140
150
10037524
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 160 mm with sockets, 4th generation
PP
0160
RAL 7032
160
150
10037525
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 180 mm with sockets, 4th generation
PP
0180
RAL 7032
180
170
10037526
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 200 mm with sockets, 4th generation
PP
0200
RAL 7032
200
170
10037527
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 225 mm with sockets, 4th generation
PP
0225
RAL 7032
225
170
10037528
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 250 mm with sockets, 4th generation
PP
0250
RAL 7032
250
170
10037529
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 280 mm with sockets, 4th generation
PP
0280
RAL 7032
280
170
10037530
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 315 mm with sockets, 4th generation
PP
0315
RAL 7032
315
170
10037531
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 355 mm with sockets, 4th generation
PP
0355
RAL 7032
355
175
10037532
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 400 mm with sockets, 4th generation
PP
0400
RAL 7032
400
180
Visa komprimerad display (56 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Funken
- Control butterfly valve sleeve D1
Order number
10037524
Shorttext
Control/shut-off damper incl. seal, prepared for servomotor, with sleeve on both sides, version 1 transverse to pipe direction
Sista förändringen
05.02.2025 09:20:51
Enhet
Nyckelord
Control
Damper
Ventilation
both sides
butterfly valve
direction
fittings
pipe
prepared
seal
servomotor
sleeve
transverse
version
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto