Browse
All Manufacturers
SV
SE
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
K
KD1
KD1 - coupling socket
Festo
Products (A - Z)
K
KD1
KD1 - coupling socket
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
151995 KD1-M3-A
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
TNR
Type
TYP
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
151995
KD1-M3-A
0.0029
4052568030926
Yes
Yes
7439-92-1
8782ffce-5257-4d55-9ede-aac796adf166
05.03.2025
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Festo
- KD1
Order number
151995
Shorttext
coupling socket
Sista förändringen
05.05.2026 10:00:09
Enhet
Nyckelord
Products
coupling socket
Klassificeringar
CNS
CNSERPBASE Object Properties
Order Number
151995
GTIN-Code
4052568030926
REACH CAS Nr.
7439-92-1
REACH Information present
Yes
REACH SCIP-ID
8782ffce-5257-4d55-9ede-aac796adf166
REACH SVHCs > 0,1%
Yes
REACH Status of candidate list (DD.MM.YYYY)
05.03.2025
Type Code
KD1-M3-A
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-05 Multi connectors (pneumatics)
Product type
KD1-M3-A
GTIN
4052568030926
product article number of manufacturer
151995
Manufacturer name
Festo
Manufacturer product order suffix
151995 KD1-M3-A
ECLASS 10.1
27-29-42-05 Multi connectors (pneumatics)
Product type
KD1-M3-A
product article number of manufacturer
151995
Manufacturer name
Festo
Manufacturer product order suffix
151995 KD1-M3-A
GTIN
4052568030926
ECLASS 9.1
27-29-42-05 Multi connectors (pneumatics)
GTIN
4052568030926
Manufacturer product number
151995
Manufacturer name
Festo
description of product type
KD1-M3-A
Product name
151995 KD1-M3-A
ECLASS 7.1
27-29-42-05 Multi connectors (pneumatics)
Manufacturer name
Festo
Product name
151995 KD1-M3-A
Manufacturer product number
151995
Product type description
KD1-M3-A
Net weight
0.0029 kg
GTIN
4052568030926
ECLASS 6.2
27-29-42-05 Multi connectors (pneumatics)
Manufacturer name
Festo
Product name
151995 KD1-M3-A
Manufacturer product number
151995
Product type description
KD1-M3-A
GTIN
4052568030926
ECLASS 6.1
27-29-42-05 Multi connectors (pneumatics)
Manufacturer name
Festo
Product name
151995 KD1-M3-A
Manufacturer product number
151995
Product type description
KD1-M3-A
ECLASS 5.1
27-29-42-05 Multi connectors (pneumatics)
Manufacturer's name
Festo
Product name
151995 KD1-M3-A
Article number
151995
Product type description
KD1-M3-A
ECLASS 5.0
27-29-42-05 05
Compare multiple parts
Add at least 2 products with
Jämförelse
Ladda upp geometri
Add one more to start
Jämför (0/4)