ROL-8-100-360-100-M-M12x1-0-NR-0-0-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
Spindle type
SP
Spindle slope
ST
Mounting Style
MA
Lock
AR
Hole pattern inner part
BIT
Hole pattern outer part
BAT
Sonder
SZ
Length of the inner part
B1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
1
60
80
25
0
Metric spindle
M6x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
55
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
2
60
130
50
0
Metric spindle
M6x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
80
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
3
60
205
75
0
Metric spindle
M6x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
130
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
4
60
255
100
0
Metric spindle
M6x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
155
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
5
100
135
25
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
110
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
6
100
210
50
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
160
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
7
100
285
75
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
210
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
8
100
360
100
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
260
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
9
100
460
150
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
310
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
10
100
535
175
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
360
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
11
100
610
200
0
Metric spindle
M12x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
410
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
12
145
260
50
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
210
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
13
145
310
100
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
210
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
14
145
460
150
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
310
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
15
145
510
200
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
310
Cross roller bearing slide-guide
With hand-wheel, lead screw and nut
16
145
660
250
0
Metric spindle
M20x1
Standard mounting on the right
Without lock
Without bore
Without bore
Without
410
Visa komprimerad display (17 konfigurerbara produkter)
ShorttextCross-roller bearing slide guide higher loading relatively small dimensions, with handwheel, spindle and spindle nut
Sista förändringen10.07.2025 13:49:52
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties