Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Proportional directional valves
4WRPQ-3X - Directional control valves, direct operated, with electrical position feedback and integrated flow control (IFB Multi-Ethernet)
Bosch Rexroth
...
4WRPQ-3X - Directional control valves, direct operated, with electrical position feedback and integrated flow control (IFB Multi-Ethernet)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4WRPQ6V32S-3X/MGF/24ED90
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Actuation type
ACTYPE
Flow controller
DFC
Size
SIZE
Symbols
SYM
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
Seal material
SM
Pressure sensor
PS [bar]
Internal pressure sensor
IPS
Supply voltage
SV [V]
1
4WRPQ6V32S-3X/MGF/24ED90
4: 4 main ports
WR: Directional control valve
P: Direct operated
Q: With integrated digital flow controller
6: Size 6
32: 32 l/min
S: Progressive
3X: Component series 30 to 39
M: NBR seals
G: Pressure rating 280 bar
F: In port A, B and P
24: Direct voltage 24 V
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Bosch Rexroth
- 4WRPQ-3X
Shorttext
Directional control valves, direct operated, with electrical position feedback and integrated flow control (IFB Multi-Ethernet)
Sista förändringen
31.07.2025 09:05:20
Enhet
Nyckelord
Directional control valves
Directional valves
Industrial Hydraulics
Proportional directional
Valves
direct operated
electrical
flow control
integrated
position feedback
Klassificeringar
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties