2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SWIC1

Expand Table
EN
1/5
Part number
PN
Stock Code
SC
Wheel Size
SIZE
Radial Load
RL [lbf]
Axial Load
AL [lbf]
Material
MAT
A
A [INCH]
B
B [INCH]
C
C [INCH]
D
D [INCH]
E
E [INCH]
F
F [INCH]
Concentric Stud Thread
CST
Eccentric Stud Thread
EST
H
H [INCH]
Thread Length
TL [INCH]
Hex Width
HW [INCH]
R
R [INCH]
R1
R1 [INCH]
Outer Diameter Wheel
OD [INCH]
Width
W [INCH]
1
2
3
4
5
SWIC0
Concentric
0
146
28
52100 Shield
0.433
0.219
0.085
0.300
0.667
0.242
M6 x 1.0
M5 x 0.8
0.584
0.178
0.095
0.016
0.016
0.584
0.2500
SWIC1
Concentric
1
274
57
52100 Shield
0.472
0.248
0.085
0.319
0.761
0.287
M8 x 1.25
M6 x 1.0
0.771
0.176
0.122
0.017
0.020
0.771
0.3100
SWIC2
Concentric
2
596
141
52100 Shield
0.551
0.375
0.110
0.448
1.046
0.379
M10 x 1.5
M8 x 1.25
1.210
0.285
0.147
0.016
0.016
1.210
0.4375
SWIC3
Concentric
3
1326
382
52100 Shield
0.748
0.422
0.170
0.595
1.444
0.536
M12 x 1.75
M10 x 1.5
1.803
0.345
0.200
0.016
0.030
1.803
0.6250
SWIC4
Concentric
4
2181
900
52100 Shield
0.866
0.500
0.177
0.748
1.767
0.644
M14 x 2.0
M12 x 1.75
2.360
0.451
0.250
0.017
0.055
2.360
0.7500
Visa komprimerad display (5 konfigurerbara produkter)
Order numberSWIC1
ShorttextDualVee Integral Studded Steel Guide Wheel
Sista förändringen31.10.2023 13:03:48
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Order NumberSWIC1