2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

E-LB12DUU

Expand Table
EN
1/5
Part Number
PN
Surface Treatment of Outer Cylinder
STOC
Inner Dia. dr
DDRR [mm]
Outer Dia. D
D [mm]
L
L [mm]
B
B [mm]
W
W [mm]
D1
D1 [mm]
(r)
RR [mm]
1
2
3
4
5
6
7
8
E-LB6DUU
-
6
12
29
20.0
1.10
11.5
0.4
E-LB8DUU
-
8
15
37
25.0
1.10
14.3
0.4
E-LB10DUU
-
10
19
47
30.0
1.30
18.0
0.4
E-LB12DUU
-
12
21
47
30.0
1.30
20.0
0.8
E-LB16DUU
-
16
28
56
35.0
1.60
27.0
0.8
E-LB20DUU
-
20
32
65
40.0
1.60
30.5
0.8
E-LB25DUU
-
25
40
83
55.0
1.85
38.0
2.0
E-LB30DUU
-
30
45
90
71.3
1.85
42.5
2.0
Visa komprimerad display (8 konfigurerbara produkter)
Economy Linear Bushing - Straight Barrel - Medium Type
NormnummerE-LB__DUU, E-LB__DMUU
Beskrivning avEconomy Linear Bushing - Straight Barrel - Medium Type
FöretagMisumi
Sista förändringen19.06.2023 07:18:42
Enhet
E-LB__DUU, E-LB__DMUU,Economy Linear Bushing - Straight Barrel - Medium Type,Misumi

CNS

CNSERPBASE Object Properties
Type CodeE-LB12DUU