2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AMP220-02

Expand Table
1/5
Body size
SIZE
Element construction
ELEMENT
Thread type
THREAD1
Port size
PORT
Accessories (Optional)
ACCESSORY
Optional specifications
OPTION
Thread on/off
THREAD2
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
G [mm]
H [mm]
I [mm]
J [mm]
K [mm]
L [mm]
M [mm]
1|AMP220
2|AMP320
3|AMP420
(2) 1/4 standard
(2) 2 stage
(-) Rc
(02) 1/4
(-) None
(-) None (Standard)
on
108
13
76
76
80
123
66
20
8
6
10
40
66
(3) 3/8 standard
(2) 2 stage
(-) Rc
(03) 3/8
(-) None
(-) None (Standard)
on
155
16
90
90
120
169
80
22
8
7
12
50
80
(4) 1/2 standard
(2) 2 stage
(-) Rc
(04) 1/2
(-) None
(-) None (Standard)
on
221
19
106
106
180
237
90
25
10
10
15
55
88
Visa komprimerad display (3 konfigurerbara produkter)
ShorttextExhaust Cleaner For Clean Room
Sista förändringen12.06.2025 10:14:49
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-07-03-90 Component for Connection technology (pneumatics, unspecified)
51-05-03-90 Filter (pneumatics, unspecified)

ECLASS 13.0

51-07-03-90 Component for Connection technology (pneumatics, unspecified)
51-05-03-90 Filter (pneumatics, unspecified)

ECLASS 12.0

51-05-03-90 Filter (pneumatics, unspecified)

ECLASS 10.1

27-29-30-90 Filter (pneumatics, unspecified)

ECLASS 6.2

27-29-30-90 Filter (pneumatics, unclassified)