BN 31219 5401724 finishing washer 4.83

Expand Table
EN
1/5
Identification
BNARTNR
Material
BNMAT
Surface
BNSURFACE
CODE
for screws
D [mm]
±0.2
DA [mm]
DW [mm]
H [mm]
1|3.94
2|4.06
3|4.83
4|6.1
5|6.86
6|8
5401722
Brass
nickel plated
Nr. 4
M3 / ST3.9
3.94
9.53
1.98
5401723
Brass
nickel plated
Nr. 6
ST4.2
4.06
10.93
2.41
5401724
Brass
nickel plated
Nr. 8
M4 / ST4.8
4.83
12.95
2.92
5401725
Brass
nickel plated
Nr. 10
ST5.5
6.10
14.30
3.18
5401726
Brass
nickel plated
Nr. 12
M5 / ST6.3
6.86
15.09
2.77
5401727
Brass
nickel plated
Nr. 14
M6 / ST8
8.00
16.66
3.18
Visa komprimerad display (6 produkter)
Order number5401724
ShorttextFinishing washers for 90° countersunk head screws, brass, nickel plated
Sista förändringen10.03.2025 09:14:31
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties