Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Hettich
Drawer systems
Multitech singal wall drawer
Front connector for internal drawer
Front connector for internal drawer 86 mm - Front connector for internal drawer 86 mm
Hettich
...
Front connector for internal drawer
Front connector for internal drawer 86 mm - Front connector for internal drawer 86 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
51489
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order Number
ARTICLENO
Profile height
PH
Height
H [mm]
Base height
H1 [mm]
Hole distance
D [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
51488
86 mm
93.500
20.500
18.000
51487
86 mm
93.500
20.500
18.000
9054476
86 mm
93.500
20.500
18.000
9054477
86 mm
93.500
20.500
18.000
9054479
86 mm
93.500
20.500
18.000
9054481
86 mm
93.500
20.500
18.000
51490
118 mm
125.500
52.500
48.000
9050972
118 mm
125.500
52.500
48.000
51489
118 mm
125.500
52.500
48.000
9055970
118 mm
125.500
52.500
48.000
9055971
118 mm
125.500
52.500
48.000
9055973
118 mm
125.500
52.500
48.000
51492
150 mm
157.500
84.500
64.000
51491
150 mm
157.500
84.500
64.000
9055974
150 mm
157.500
84.500
64.000
9055975
150 mm
157.500
84.500
64.000
9055976
150 mm
157.500
84.500
64.000
Visa komprimerad display (18 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Hettich
- Front connector for internal drawer 86 mm
Shorttext
Front connector for internal drawer 86 mm
Sista förändringen
06.01.2026 14:37:11
Enhet
Nyckelord
Drawer
Internal
connector
front
systems
wall