Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Azolgas
GAS SPRINGS
HEAVY DUTY
CM
CM 10000 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
CM
CM 10000 - GAS SPRINGS - Heavy Duty
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CM 10000 063,-,-,-,-
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
CM 10000 025,-,-,-,-
NC.040.00.10000.025
25.0
1.2654
9540
9540
12072
9540
25
0
150
186
CM 10000 038,-,-,-,-
NC.040.00.10000.038
38.0
1.3361
9540
9540
12746
9540
38
0
150
212
CM 10000 050,-,-,-,-
NC.040.00.10000.050
50.0
1.3832
9540
9540
13196
9540
50
0
150
236
CM 10000 063,-,-,-,-
NC.040.00.10000.063.5
63.5
1.4223
9540
9540
13569
9540
63.5
0
150
263
CM 10000 080,-,-,-,-
NC.040.00.10000.080
80.0
1.4598
9540
9540
13926
9540
80
0
150
296
CM 10000 100,-,-,-,-
NC.040.00.10000.100
100.0
1.4926
9540
9540
14239
9540
100
0
150
336
CM 10000 125,-,-,-,-
NC.040.00.10000.125
125.0
1.5224
9540
9540
14524
9540
125
0
150
386
CM 10000 160,-,-,-,-
NC.040.00.10000.160
160.0
1.5516
9540
9540
14802
9540
160
0
150
456
CM 10000 200,-,-,-,-
NC.040.00.10000.200
200.0
1.5746
9540
9540
15022
9540
200
0
150
536
Visa komprimerad display (9 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Azolgas
- CM 10000
Order number
CM 10000 063,-,-,-,-
Shorttext
GAS SPRINGS - Heavy Duty
Sista förändringen
25.06.2025 06:55:44
Enhet
Nyckelord
GAS SPRINGS
Heavy Duty
Klassificeringar
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties