AS 100 125

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
Cylinder length
L [mm]
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
AS 050 125
NC.060.20.00050.125
125.0
1.4666
50
50
73
50
125
0
28
292
1
167.0
AS 100 010
NC.060.20.00100.010
10.0
1.4110
100
50
71
50
10
0
28
62
1
52.0
AS 100 012
NC.060.20.00100.012,7
12.7
1.4226
100
50
71
50
12.7
0
28
67.4
1
54.7
AS 100 016
NC.060.20.00100.016
16.0
1.4320
100
50
72
50
16
0
28
74
1
58.0
AS 100 025
NC.060.20.00100.025
25.0
1.4456
100
50
72
50
25
0
28
92
1
67.0
AS 100 038
NC.060.20.00100.038
38.0
1.4543
100
50
73
50
38
0
28
118
1
80.0
AS 100 050
NC.060.20.00100.050
50.0
1.4585
100
50
73
50
50
0
28
142
1
92.0
AS 100 063
NC.060.20.00100.063,5
63.5
1.4613
100
50
73
50
63.5
0
28
169
1
105.5
AS 100 080
NC.060.20.00100.080
80.0
1.4635
100
50
73
50
80
0
28
202
1
122.0
AS 100 100
NC.060.20.00100.100
100.0
1.4652
100
50
73
50
100
0
28
242
1
142.0
AS 100 125
NC.060.20.00100.125
125.0
1.4666
100
50
73
50
125
0
28
292
1
167.0
AS 150 010
NC.060.20.00150.010
10.0
1.4110
150
50
71
50
10
0
28
62
1
52.0
AS 150 012
NC.060.20.00150.012,7
12.7
1.4226
150
50
71
50
12.7
0
28
67.4
1
54.7
AS 150 016
NC.060.20.00150.016
16.0
1.4320
150
50
72
50
16
0
28
74
1
58.0
AS 150 025
NC.060.20.00150.025
25.0
1.4456
150
50
72
50
25
0
28
92
1
67.0
AS 150 038
NC.060.20.00150.038
38.0
1.4543
150
50
73
50
38
0
28
118
1
80.0
AS 150 050
NC.060.20.00150.050
50.0
1.4585
150
50
73
50
50
0
28
142
1
92.0
AS 150 063
NC.060.20.00150.063,5
63.5
1.4613
150
50
73
50
63.5
0
28
169
1
105.5
AS 150 080
NC.060.20.00150.080
80.0
1.4635
150
50
73
50
80
0
28
202
1
122.0
Visa komprimerad display (40 konfigurerbara produkter)
Order numberAS 100 125
ShorttextGAS SPRINGS - Threaded
Sista förändringen25.06.2025 06:55:44
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties