Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5296 - Gasket for BSPP thread - Internal mounting
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5296 - Gasket for BSPP thread - Internal mounting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 952962-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
MATIERE
DN
DNP [pouces]
D1 [mm]
D2 [mm]
E [mm]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
952961-25
EPDM
25
1"
38
33.5
2.0
952961-32
EPDM
32
1" 1/4
46
42.0
2.0
952961-40
EPDM
40
1" 1/2
55
48.0
2.0
952961-50
EPDM
50
2"
65
60.0
2.0
952961-65
EPDM
65
2" 1/2
85
76.0
3.0
952961-80
EPDM
80
3"
95
88.0
3.0
952962-8
FKM
8
1/4"
17
13.5
1.5
952962-10
FKM
10
3/8"
21
17.0
1.5
952962-15
FKM
15
1/2"
24
21.0
2.0
952962-20
FKM
20
3/4"
30
27.0
2.0
952962-25
FKM
25
1"
38
33.5
2.0
952962-32
FKM
32
1" 1/4
46
42.0
2.0
952962-40
FKM
40
1" 1/2
55
48.0
2.0
952962-50
FKM
50
2"
65
60.0
2.0
952962-65
FKM
65
2" 1/2
85
76.0
3.0
952962-80
FKM
80
3"
95
88.0
3.0
952963-8
PTFE
8
1/4"
17
13.5
1.5
952963-10
PTFE
10
3/8"
21
17.0
1.5
952963-15
PTFE
15
1/2"
24
21.0
2.0
Visa komprimerad display (30 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5296
Order number
bene_inox_952962-25
Shorttext
Gasket for BSPP thread - Internal mounting
Sista förändringen
13.05.2024 07:06:38
Enhet
Nyckelord
Industry
Internal
Piping
Range
Threaded pipe
accessories
fittings
gasket
mounting
pipes
stainless steel
valves
Klassificeringar
CNS
CNSERPBASE Object Properties