2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Handwheel with retractable handle GN 322.7-160-K14-R

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
Position
POS
D1 [mm]
Bore H7
D2
D3 [mm]
B [mm]
C [mm]
L1 [mm]
L2 [mm]
L3 [mm]
R [mm]
Ø Handle
UM [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
GN 322.7-125-K12-R
unactivated
125
K12
31
24.5
6.5
18
44.0
61.5
50.0
22
0.4450
84879090
YES
Product details
GN 322.7-140-K14-R
unactivated
140
K14
36
24.5
7.0
19
45.5
76.5
57.5
24
0.5000
84879090
YES
Product details
GN 322.7-160-K14-R
unactivated
160
K14
36
25.0
6.0
20
47.0
76.5
67.5
24
0.6400
84879090
YES
Product details
GN 322.7-160-K16-R
unactivated
160
K16
36
25.0
6.0
20
47.0
76.5
67.5
24
0.6600
84879090
YES
Product details
GN 322.7-200-K18-R
unactivated
200
K18
42
25.0
7.5
24
52.5
86.5
84.0
25
0.9800
84879090
YES
Product details
GN 322.7-200-K20-R
unactivated
200
K20
42
25.0
7.5
24
52.5
86.5
84.0
25
0.9600
84879090
YES
Product details
GN 322.7-250-K22-R
unactivated
250
K22
48
26.5
12.0
28
61.0
86.5
111.0
25
1.5000
84879090
YES
Product details
Visa komprimerad display (7 konfigurerbara produkter)
Order numberGN 322.7-160-K14-R
ShorttextHandwheels, with keyway, with revolving retractable handle
Sista förändringen02.12.2025 12:01:50
Enhet

Klassificeringar

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 Hand wheel (control element, unspecified)

ECLASS 10.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 10.0.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 Handwheel (unclassified)