2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1745840000

Expand Table
SV
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN-Code
GTIN
Manufacturer / brand name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1745840000
HDC HE 16 MT
Kontaktinsats (industriella kontaktdon) Hane, 500 V, 16 A, Antal poler: 16, Fjäderanslutning, Installationsstorlek: 6
Insats för industriella anslutningskontakter, bestående av kontaktelement och isolerande hus.
4008190985561
Weidmueller Group
16
No
3
Visa komprimerad vy (1 produkt)
Order number1745840000
ShorttextKontaktinsats (industriella kontaktdon) Hane, 500 V, 16 A, Antal poler: 16, Fjäderanslutning, Installationsstorlek: 6
LongtextInsats för industriella anslutningskontakter, bestående av kontaktelement och isolerande hus.
Sista förändringen12.12.2025 12:30:06
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Description longInsats för industriella anslutningskontakter, bestående av kontaktelement och isolerande hus.
Description shortKontaktinsats (industriella kontaktdon) Hane, 500 V, 16 A, Antal poler: 16, Fjäderanslutning, Installationsstorlek: 6
GTIN-Code4008190985561
Order Number1745840000
Product websitehttps://eshop.weidmueller.com/p/1745840000
Type CodeHDC HE 16 MT
Use Casehttps://eshop.weidmueller.com/p/1745840000
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
Rated surge voltage6
Contact designmale
Contact insert without contactNo
max. connectable conductor cross-section fine wire with conductor end sleeve2.500
max. connectable conductor cross-section multiple wire2.500
min. connectable conductor cross-section multiple wire0.250
PE connection presentYes
Material of the contact coatSilver
Material of the contactOther copper alloys
Min. operating temperature-40
Max. operating temperature125
rated current16
Product typeHDC HE 16 MT
GTIN (EAN) code4008190985561
Internal article number1745840000
Manufacturer nameWeidmueller Group
BrandRockStar®
address of additional linkhttps://eshop.weidmueller.com/p/1745840000
Conductor connection methodSpring pulley connection
Pole number16
Manufacturer product descriptionKontaktinsats (industriella kontaktdon) Hane, 500 V, 16 A, Antal poler: 16, Fjäderanslutning, Installationsstorlek: 6
Manufacturer product designationKontaktinsats (industriella kontaktdon)
Customs tariff number85366990
Type of customs tariff numberTARIC
min. ambient temperature-40
height84.5
max. ambient temperature125
Degree of soiling3
depth33.5
flammability rating of the insulating material (based on UL 94)V0
Max. line cross section, flexible2.500
Max. line cross section, rigid2.500
Min. line cross section, flexible0.500
Min. line cross section, rigid0.500
width34
rated voltage500