Weidmueller 1201000000

Expand Table
SV
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN-Code
GTIN
Manufacturer / brand name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1201000000
HDC HE 6 FC
Kontaktinsats (industriella kontaktdon) Hylsa, 500 V, 24 A, Antal poler: 6, Crimpanslutning, Installationsstorlek: 3
Insats för industriella anslutningskontakter, bestående av kontaktelement och isolerande hus.
4008190131678
Weidmueller Group
24
Yes
3
Visa komprimerad vy (1 produkt)
Order number1201000000
ShorttextHDC HE 6 FC
Sista förändringen12.12.2025 12:29:59
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
SocketРозетка
YesДа
YesДа
Other copper alloysДругие медные сплавы
crimp connectionобжимное соединение
TARICTARIC
33
V0V0