Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.60 Washers for HV bolts
BN 14071 Heavy washers HV for heavy hex bolts and nuts HV
BN 14003 - Heavy washers HV for heavy hex bolts and nuts HV
Bossard Catalog
...
BN 14071 Heavy washers HV for heavy hex bolts and nuts HV
BN 14003 - Heavy washers HV for heavy hex bolts and nuts HV
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BOSSARD 9100343
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM
Brand
BRAND
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D [mm]
Inner diameter min.
D1 [mm]
Outer diameter max.
D2 [mm]
Height
S [mm]
1
|
13
2
|
17
3
|
21
4
|
23
5
|
25
6
|
28
7
|
31
8
|
37
9100340
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
12
13
24
3
9100341
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
16
17
30
4
9100342
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
20
21
37
4
9100343
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
22
23
39
4
9100344
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
24
25
44
4
9100345
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
27
28
50
5
9100346
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
30
31
56
5
9100347
EN 14399-6
FRIEDBERG
Steel 300-370 HV
hot dip galvanized
36
37
66
6
Visa komprimerad display (8 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Bossard Catalog
- BN 14003
Order number
9100343
Shorttext
Heavy washers HV for heavy hex bolts and nuts HV
Sista förändringen
22.04.2025 12:18:50
Enhet
Nyckelord
Catalog
Fastening technology
Standard
bolts
fastening elements
heavy
heavy hex
washers
Klassificeringar
By Functionality
BYFUNC_LOCKING Locking
BYFUNC_READJUSTING Re-Adjusting
BYFUNC_POSITIONING Positioning
BYFUNC_ARRESTING Arresting
BYFUNC_RESTING Resting
BYFUNC_INDEXING Indexing
ICS
21.060.30 Unterlegscheiben. Sicherungselemente
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-09-03-90 Locking component , ring (screw, shaft, unspecified)
ECLASS 11.1
23-09-01-01 Washer, ring (flat, crowned, round)
ECLASS 11.0
23-09-01-01 Washer, ring (flat, crowned, round)
ECLASS 10.1
23-09-01-01 Washer, ring (flat, crowned, round)
Product class
A
Publication date of the dimensional standard (year-month)
1989-10
ECLASS 9.0
23-09-01-01 Washer, ring (flat, crowned, round)
Product class
A
Publication date of the dimensional standard (year-month)
1989-10
ECLASS 6.2
23-09-01-01 Washer, ring (flat, crowned)
Product class
A
Material in accordance with norm
DIN 17200
Publication date (year-month)
1989-10
ECLASS 5.1
23-09-01-01 Washer, ring (flat, crowned)
Product class
A
Material in accordance with norm
DIN 17200
Publication date (year-month)
1989-10
ECLASS 5.0
23-09-01-01 01
Norme dimension
DIN 6916
Classe de produit
A
Norme dimension édition
1989-10
Matériau, conforme
DIN 17200
ETIM 10.0
EC000098 Washer
ETIM 8.0
EC000098 Washer
ETIM 7.0
EC000098 Washer
PCon
WASHER Scheiben
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP2