2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 20930 9014615 hexalobular socket frame cheese head screw 7.5x40

Expand Table
1/5
Identification
BNARTNR
Material
BNMAT
Surface
BNSURFACE
INNENSECHSRUN
Nominal thread diameter
D1 [mm]
Nominal length
L [mm]
Head diameter
D2 [mm]
Head height ~
K [mm]
1|7.5x40
2|7.5x50
3|7.5x60
4|7.5x70
5|7.5x80
6|7.5x90
7|7.5x100
8|7.5x110
9|7.5x120
10|7.5x130
11|7.5x140
12|7.5x150
9014615
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
40.0
8.300
5.700
9014616
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
50.0
8.300
5.700
9014617
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
60.0
8.300
5.700
9014618
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
70.0
8.300
5.700
9014619
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
80.0
8.300
5.700
9014625
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
90.0
8.300
5.700
9014626
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
100.0
8.300
5.700
9014627
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
110.0
8.300
5.700
9014628
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
120.0
8.300
5.700
9014629
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
130.0
8.300
5.700
9014630
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
140.0
8.300
5.700
9014631
Steel case-hardened
zinc plated blue, added lubricant
X30
7.5
150.0
8.300
5.700
Visa komprimerad display (17 produkter)
Order number9014615
ShorttextHexalobular (6 Lobe) socket cheese head frame screws
Sista förändringen10.03.2025 09:14:48
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties

Standards

DIN-7x-79x-DIN 7981 DIN 7981