HSF2-2180-1223(0,0,0,1176.5)CUSTOMCUT

Expand Table
EN
1/5
Item number
ARTNR
Fence position
GP
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
HSF2-2180-1039
lower mesh panel
3635
2180
1046.5
946.5
low
0.0
0.0
16
HSF2-2180-1039
lower mesh panel
3635
2180
1069.5
969.5
low
0.0
0.0
16
HSF2-2180-1039
lower mesh panel
3635
2180
1092.5
992.5
low
0.0
0.0
16
HSF2-2180-1039
lower mesh panel
3635
2180
1115.5
1015.5
low
0.0
0.0
16
HSF2-2180-1039
lower mesh panel
3635
2180
1138.5
1038.5
low
0.0
0.0
16
HSF2-2180-1131
lower mesh panel
3635
2180
1161.5
1061.5
low
0.0
0.0
16
HSF2-2180-1131
lower mesh panel
3635
2180
1184.5
1084.5
low
0.0
0.0
16
HSF2-2180-1131
lower mesh panel
3635
2180
1207.5
1107.5
low
0.0
0.0
16
HSF2-2180-1131
lower mesh panel
3635
2180
1230.5
1130.5
low
0.0
0.0
16
HSF2-2180-1223
lower mesh panel
3635
2180
1253.5
1153.5
low
0.0
0.0
16
HSF2-2180-1223
lower mesh panel
3635
2180
1276.5
1176.5
low
0.0
0.0
16
HSF2-2180-1223
lower mesh panel
3635
2180
1299.5
1199.5
low
0.0
0.0
16
HSF2-2180-1223
lower mesh panel
3635
2180
1322.5
1222.5
low
0.0
0.0
16
HSF2-2180-1338
lower mesh panel
3635
2180
1345.5
1245.5
low
0.0
0.0
16
HSF2-2180-1338
lower mesh panel
3635
2180
1368.5
1268.5
low
0.0
0.0
16
HSF2-2180-1338
lower mesh panel
3635
2180
1391.5
1291.5
low
0.0
0.0
16
HSF2-2180-1338
lower mesh panel
3635
2180
1414.5
1314.5
low
0.0
0.0
16
HSF2-2180-1338
lower mesh panel
3635
2180
1437.5
1337.5
low
0.0
0.0
16
HSF2-2180-1430
lower mesh panel
3635
2180
1460.5
1360.5
low
0.0
0.0
16
Visa komprimerad display (588 konfigurerbara produkter)
ShorttextHigh Flex
Sista förändringen12.12.2024 13:23:30
Enhet