Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Extension Support UNI - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Extension Support UNI - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Anchor_plateUNI 180/180/0,6/316/BA/ICS25
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
116593
4037494499795
ICS25
Anchor_plateUNI 130/120/0,6/316/BA/ICS25
Architecture
400
130
180
333
495
240
115
495
316
BA
4.02
116765
4037494499801
ICS25
Anchor_plateUNI 150/140/0,6/316/BA/ICS25
Architecture
400
150
200
333
495
240
135
495
316
BA
4.23
116958
4037494499818
ICS25
Anchor_plateUNI 180/160/0,6/316/BA/ICS25
Architecture
400
180
230
333
495
240
153
495
316
BA
4.51
117308
4037494499825
ICS25
Anchor_plateUNI 180/180/0,6/316/BA/ICS25
Architecture
400
180
230
373
495
240
173
495
316
BA
5.05
117369
4037494499832
ICS25
Anchor_plateUNI 200/200/0,6/316/BA/ICS25
Architecture
400
200
250
373
495
240
193
495
316
BA
5.24
118205
4037494499849
ICS25
Anchor_plateUNI 250/250/0,6/316/BA/ICS25
Architecture
400
250
300
493
495
240
240
495
316
BA
7.54
118646
4037494499856
ICS25
Anchor_plateUNI 300/300/0,6/316/BA/ICS25
Architecture
400
300
350
563
495
240
285
495
316
BA
9.18
120543
4037494499863
ICS25
Anchor_plateUNI 350/350/0,6/316/BA/ICS25
Architecture
400
350
400
613
495
240
335
495
316
BA
10.50
Visa komprimerad display (8 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Schiedel
- Extension Support UNI
Order number
117308
Shorttext
ICS 25
Sista förändringen
14.11.2025 10:17:07
Enhet
Nyckelord
Extension
Stainless steel
Support
system
Klassificeringar
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model