Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspec. Tee N1 Short - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspec. Tee N1 Short - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Insp.Tee_sho.N1 130/333/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
101305
4037494435182
ICS25
Insp.Tee_sho.N1 80/333/0,5/316/BA/ICS25
Architecture
400
80
130
288
122
80
333
316
BA
1.97
101306
4037494435199
ICS25
Insp.Tee_sho.N1 100/333/0,5/316/BA/ICS25
Architecture
400
100
150
288
122
100
333
316
BA
2.27
100907
4037494905234
ICS25
Insp.Tee_sho.N1 130/333/0,5/316/BA/ICS25
Architecture
400
130
180
288
122
130
333
316
BA
1.76
100908
4037494905241
ICS25
Insp.Tee_sho.N1 150/350/0,5/316/BA/ICS25
Architecture
400
150
200
305
130
150
350
316
BA
2.21
100909
4037494905258
ICS25
Insp.Tee_sho.N1 180/350/0,5/316/BA/ICS25
Architecture
400
180
230
305
130
150
350
316
BA
2.46
100910
4037494905265
ICS25
Insp.Tee_sho.N1 200/400/0,5/316/BA/ICS25
Architecture
400
200
250
355
155
200
400
316
BA
4.19
100911
4037494905272
ICS25
Insp.Tee_sho.N1 230/400/0,5/316/BA/ICS25
Architecture
400
230
280
355
155
200
400
316
BA
4.58
Visa komprimerad display (7 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Schiedel
- Inspec. Tee N1 Short
Order number
100907
Shorttext
ICS 25
Sista förändringen
14.11.2025 10:17:10
Enhet