Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Pipe 200mm - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Pipe 200mm - ICS 50
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Pipe 300/200/0,6/316/BA/ICS50
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal lenght
NL [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
113456
4037494416990
ICS50
Pipe 130/200/0,6/316/BA/ICS50
Architecture
400
130
230
155
200
316
BA
1.92
104769
4037494404669
ICS50
Pipe 150/200/0,6/316/BA/ICS50
Architecture
400
150
250
155
200
316
BA
2.16
104770
4037494404676
ICS50
Pipe 180/200/0,6/316/BA/ICS50
Architecture
400
180
280
155
200
316
BA
2.45
104771
4037494404683
ICS50
Pipe 200/200/0,6/316/BA/ICS50
Architecture
400
200
300
155
200
316
BA
2.65
104772
4037494404690
ICS50
Pipe 250/200/0,6/316/BA/ICS50
Architecture
400
250
350
155
200
316
BA
3.13
104773
4037494803806
ICS50
Pipe 300/200/0,6/316/BA/ICS50
Architecture
400
300
400
155
200
316
BA
3.63
105068
4037494803813
ICS50
Pipe 350/200/0,6/316/BA/ICS50
Architecture
400
350
450
155
200
316
BA
4.12
105069
4037494803820
ICS50
Pipe 400/200/0,6/316/BA/ICS50
Architecture
400
400
500
155
200
316
BA
4.49
105070
4037494803837
ICS50
Pipe 450/200/0,6/316/BA/ICS50
Architecture
400
450
550
155
200
316
BA
4.97
105071
4037494803844
ICS50
Pipe 500/200/0,6/316/BA/ICS50
Architecture
400
500
600
155
200
316
BA
5.45
105072
4037494803851
ICS50
Pipe 600/200/0,6/316/BA/ICS50
Architecture
400
600
700
155
200
316
BA
6.41
105073
4037494803868
ICS50
Pipe 700/200/0,6/316/BA/ICS50
Architecture
400
700
800
155
200
316
BA
7.37
Visa komprimerad display (12 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Schiedel
- Pipe 200mm
Order number
104773
Shorttext
ICS 50
Sista förändringen
14.11.2025 10:17:16
Enhet
Nyckelord
Pipe
Stainless steel
system
Klassificeringar
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model