Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Inspection Tee N1 Short - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Inspection Tee N1 Short - ICS 50
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Insp.Tee_sho.N1 150/350/0,6/316/BA/ICS50
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
116281
4037494907245
ICS50
Insp.Tee_sho.N1 130/333/0,6/316/BA/ICS50
Architecture
400
130
230
288
122
130
333
316
BA
3.70
104944
4037494907252
ICS50
Insp.Tee_sho.N1 150/350/0,6/316/BA/ICS50
Architecture
400
150
250
305
130
150
350
316
BA
4.30
104945
4037494907269
ICS50
Insp.Tee_sho.N1 180/350/0,6/316/BA/ICS50
Architecture
400
180
280
305
130
150
350
316
BA
4.80
104946
4037494907276
ICS50
Insp.Tee_sho.N1 200/400/0,6/316/BA/ICS50
Architecture
400
200
300
355
155
200
400
316
BA
6.04
Visa komprimerad display (4 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Schiedel
- Inspection Tee N1 Short
Order number
104944
Shorttext
ICS 50
Sista förändringen
14.11.2025 10:17:16
Enhet
Nyckelord
Inspection
Short
Stainless steel
Tee
system
Klassificeringar
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model