2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KVB10-2040-Q10

Expand Table
EN
1/5
code
CODE
type
TYPE
National standard material
MAT1
equivalent material
MAT2
surface treatment
SUR
Applicable aluminum profile specifications
SPE
Q
Q [mm]
L
L [mm]
T
T [mm]
W
W [mm]
R
R [mm]
S
S [mm]
F
F [mm]
A
A [mm]
B
B [mm]
P1
P1 [mm]
P2
P2 [mm]
K
K [mm]
1|KVB10-2040-Q10
2|KVB11-2040-Q10
3|KVB12-2040-Q10
KVB10
side tension
45
S45C
Electroless Nickel Plating
2040
10
90
13
40
15
55
20
10
34
20
25
23
KVB11
side tension
LD30
A6061
Natural anodizing
2040
10
90
13
40
15
55
20
10
34
20
25
23
KVB12
side tension
LD30
A6061
black anodized
2040
10
90
13
40
15
55
20
10
34
20
25
23
Visa komprimerad display (3 konfigurerbara produkter)
ShorttextConveyor Idler Mount, Side Tensioned
Sista förändringen25.11.2025 10:51:20
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties