Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
36-doorcomponents-handle-hinge
handle_new
LB40M - Tube type handle - round tube diagonal pull type - built-in type
HEFA
36-doorcomponents-handle-hinge
handle_new
LB40M - Tube type handle - round tube diagonal pull type - built-in type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LB40ML-L280
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
Support material
MAT1
Circular tube material
MAT2
Surface treatment/color of bracket
ST1
Surface treatment/color of circular tubes
ST2
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
H
H [mm]
S
S [mm]
A
A [mm]
bearing
BEARING [kg]
Reference weight
CKZL
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LB40MF-L192
LB40MF
Circular tube diagonal pull type
ZDC
SUS304
Matte chrome plating
wire drawing
192
226
0
80.5
0
0
50
0.38
website
LB40MF-L350
LB40MF
Circular tube diagonal pull type
ZDC
SUS304
Matte chrome plating
wire drawing
350
384
0
80.5
0
0
50
0.72
website
LB40MF-L500
LB40MF
Circular tube diagonal pull type
ZDC
SUS304
Matte chrome plating
wire drawing
500
534
0
80.5
0
0
50
1.05
website
LB40MF-L800
LB40MF
Circular tube diagonal pull type
ZDC
SUS304
Matte chrome plating
wire drawing
800
834
0
80.5
0
0
50
1.70
website
LB40MG-L595
LB40MG
Circular tube diagonal pull type
PF
SUS201
Sandblasted oxidized black
burnishing
595
795
0
100.0
30
20
-
0.40
website
LB40MG-L815
LB40MG
Circular tube diagonal pull type
PF
SUS201
Sandblasted oxidized black
burnishing
815
915
0
100.0
30
20
-
0.60
website
LB40ME-L280
LB40ME
Circular tube diagonal pull type
PF
SUS201
Anodization
Mirror polishing
280
340
230
0.0
0
0
-
0.25
website
LB40ME-L460
LB40ME
Circular tube diagonal pull type
PF
SUS201
Anodization
Mirror polishing
460
520
410
0.0
0
0
-
0.35
website
LB40ME-L900
LB40ME
Circular tube diagonal pull type
PF
SUS201
Anodization
Mirror polishing
900
960
850
0.0
0
0
-
0.65
website
LB40ML-L280
LB40ML
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized Blue
280
340
230
0.0
0
0
-
0.25
website
LB40ML-L460
LB40ML
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized Blue
460
520
410
0.0
0
0
-
0.35
website
LB40ML-L900
LB40ML
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized Blue
900
960
850
0.0
0
0
-
0.65
website
LB40MK-L280
LB40MK
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized Red
280
340
230
0.0
0
0
-
0.25
website
LB40MK-L460
LB40MK
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized Red
460
520
410
0.0
0
0
-
0.35
website
LB40MK-L900
LB40MK
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized Red
900
960
850
0.0
0
0
-
0.65
website
LB40MJ-L280
LB40MJ
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized black
280
340
230
0.0
0
0
-
0.25
website
LB40MJ-L460
LB40MJ
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized black
460
520
410
0.0
0
0
-
0.35
website
LB40MJ-L900
LB40MJ
Circular tube diagonal pull type
PF
A6063
Anodization
Anodized black
900
960
850
0.0
0
0
-
0.65
website
Visa komprimerad display (21 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
HEFA
- LB40M
Shorttext
Tube type handle - round tube diagonal pull type - built-in type
Sista förändringen
19.03.2025 09:16:24
Enhet
Nyckelord
Diagonal
handle
pull type
round tube
tube type
type
Klassificeringar
CNS
CNSERPBASE Object Properties