2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

150091 SLE-20-80-KF-A-G

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Nominal size
KDM [mm]
Stroke standard / X-stroke
HUB3 [mm]
Stroke
HUB [mm]
Stroke position
HUBST [mm]
Shock absorber front
SV
Shock absorber, rear
SH
Sensor front
SENV
Sensor, rear
SENH
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
B5 [mm]
B6 [mm]
B7 [mm]
B8 [mm]
D1 [mm]
D1MM [mm]
1
2
3
4
5
6
7
150088
SLE-10
10
FREI
50
0
-
-
-
-
54.000
50.000
35.000
17.500
19.000
0.000
20.000
40.000
M5
5.000
150090
SLE-16
16
FREI
80
0
-
-
-
-
64.000
60.000
44.000
22.000
26.000
14.000
28.000
40.000
M5
5.000
150091
SLE-20
20
FREI
80
0
-
-
-
-
87.000
83.000
60.000
29.500
40.000
18.000
32.000
40.000
G1/8
9.728
150092
SLE-25
25
FREI
100
0
-
-
-
-
87.000
83.000
60.000
29.500
40.000
18.000
32.000
40.000
G1/8
9.728
150093
SLE-32
32
FREI
100
0
-
-
-
-
115.000
111.000
84.000
41.500
50.000
26.000
52.000
55.000
G1/8
9.728
150094
SLE-40
40
FREI
100
0
-
-
-
-
130.000
126.000
94.000
49.000
60.000
26.000
60.000
64.000
G1/4
13.157
150921
SLE-50
50
FREI
100
0
-
-
-
-
154.000
150.000
113.000
58.000
60.000
30.000
72.000
76.000
G1/4
13.157
Visa komprimerad display (7 konfigurerbara produkter)
ShorttextLinear drive unit
Sista förändringen26.08.2025 10:22:14
Enhet