2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LPU2SCWCZNAA10.0

Expand Table
EN
1/5
Part number
PN
Size
SIZE
System Material
CR
Carriage Type
CT
Wheel Type
WT
Additional Wheel Plate Option
AWPO
Support Beam
SB
Travel Length
TL [mm]
Carriage Length
CL [INCH]
Track Plate Length
TPL [INCH]
System Height
SH [INCH]
1
2
3
4
5
LPU1ZCWCZNAA10.0
1
Carbon Steel (standard)
Wiper Wheel Plate
Carbon Steel
None
Aluminum Beam
10.0
3.7
4.093701
2.482
LPU2SCWCZNAA10.0
2S
Carbon Steel (standard)
Wiper Wheel Plate
Carbon Steel
None
Aluminum Beam
10.0
5.114
5.507701
2.874
LPU2LCWCZNAA10.0
2L
Carbon Steel (standard)
Wiper Wheel Plate
Carbon Steel
None
Aluminum Beam
10.0
5.114
5.507701
4.449
LPU3ZCWCZNAA10.0
3
Carbon Steel (standard)
Wiper Wheel Plate
Carbon Steel
None
Aluminum Beam
10.0
6.99
7.383701
6.417
LPU4ZCWCZNSA10.0
4
Carbon Steel (standard)
Wiper Wheel Plate
Carbon Steel
None
Steel Beam
10.0
9.6
9.993701
4.167
Visa komprimerad display (5 konfigurerbara produkter)
ShorttextLoPro Linear Guide
Sista förändringen31.10.2023 13:40:17
Enhet