2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fluted grip knobs MBT.45 B-M8-SOFT

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6H
DIM02
dH9
DIM03 [mm]
L
DIM04 [mm]
d1
DIM05 [mm]
l2
DIM06 [mm]
h
DIM07 [mm]
C
DIM08 [Nm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
134316
MBT.45 B-6-SOFT
44
-
6
24
17
10.0
14
18
32
Product details
134321
MBT.45 B-M6-SOFT
44
M6
-
24
17
10.0
12
15
31
Product details
134326
MBT.45 B-M8-SOFT
44
M8
-
24
17
10.0
13
18
30
Product details
134416
MBT.55 B-8-SOFT
54
-
8
30
20
12.5
20
30
40
Product details
134421
MBT.55 B-M8-SOFT
54
M8
-
30
20
12.5
20
30
46
Product details
134426
MBT.55 B-M10-SOFT
54
M10
-
30
20
12.5
18
32
44
Product details
Visa komprimerad display (6 produkter)
Order number134326
ShorttextFluted grip knobs
Sista förändringen15.10.2025 09:04:40
Enhet

Klassificeringar

By Functionality

BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 Palm grip