2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Adjustable torque limiting knobs MZD.50-A-M6

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6H
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
l2
DIM05 [mm]
h
DIM06 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
35501
MZD.50-A-M6
47
M6
44
39
15
12
75
Product details
35502
MZD.50-A-M8
47
M8
44
39
15
12
74
Product details
Visa komprimerad display (2 produkter)
Order number35501
ShorttextAdjustable torque limiting knobs
Sista förändringen15.10.2025 09:04:40
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties