2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MC6018016001

Expand Table
EN
1/5
Code
CODE
Series
SER
Diameter
DI
Type
TYP
Stroke
STROKE [mm]
Rod position
RP [mm]
Version
VERS
Seals type
ST
Atex
VAR5
Piston rod extension
VAR7
Piston rod extended
PRE [mm]
Rod accessories
RA
Front accessories
FA
Rod accessories (for Tandem and Through rod versions)
RA2
Front accessories (for Tandem and Through rod versions)
FA2
Rear accessories
REA
B
B
1
2
3
MC6018016001
MC
016
6 - Anti-rotation rod
1
0
18 - Double acting, not magnetic
0 - Standard (-20/+80°C)
-
-
0
-
-
-
-
-
M16x1.5
MC6018020001
MC
020
6 - Anti-rotation rod
1
0
18 - Double acting, not magnetic
0 - Standard (-20/+80°C)
-
-
0
-
-
-
-
-
M22x1.5
MC6018025001
MC
025
6 - Anti-rotation rod
1
0
18 - Double acting, not magnetic
0 - Standard (-20/+80°C)
-
-
0
-
-
-
-
-
M22x1.5
Visa komprimerad display (3 konfigurerbara produkter)
ShorttextNo Rotating Series Ø16-25 mm
Sista förändringen18.05.2023 14:34:28
Enhet

Klassificeringar

By Categories

Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting

CNS

CNSERPBASE Object Properties

Standards

ISO-6x-64x-ISO 6432 ISO 6432