Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Piston Seals
Turcon® AQ-Seal® 5
Turcon® AQ-Seal® 5 - Piston seal, double acting sealing elements from Turcon® material
Trelleborg
...
Piston Seals
Turcon® AQ-Seal® 5
Turcon® AQ-Seal® 5 - Piston seal, double acting sealing elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PQ200M429AT05NE
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part. No
PARTNO
Dash No.
DN
Bore Diameter
AI [inch]
Bore Diameter Tolerance
TAI [inch]
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM [mm]
Groove Diameter
BI [inch]
Groove Diameter Tolerance
TBI [inch]
Groove Diameter
BM [mm]
Groove Diameter Tolerance
TBM [mm]
Diametral clearance D max.
DI [inch]
Diametral clearance D max.
DM [mm]
Groove width
GI [inch]
Groove width
GM [mm]
Radius
RI [inch]
21
|
PQ200M345AT05NE
22
|
PQ200M346AT05NE
23
|
PQ200M347AT05NE
24
|
PQ200M348AT05NE
25
|
PQ200M349AT05NE
26
|
PQ200M425AT05NE
27
|
PQ200M426AT05NE
28
|
PQ200M427AT05NE
29
|
PQ200M428AT05NE
30
|
PQ200M429AT05NE
31
|
PQ200M430AT05NE
32
|
PQ200M431AT05NE
33
|
PQ200M432AT05NE
34
|
PQ200M433AT05NE
35
|
PQ200M434AT05NE
36
|
PQ200M435AT05NE
37
|
PQ200M436AT05NE
38
|
PQ200M437AT05NE
PQ200M344A
344
4.243
+0.002/-0.000
107.77
+0.05/-0.00
3.871
+0.000/-0.002
98.32
+0.00/-0.05
0.007
0.18
0.281/0.291
7.14/7.39
0.020/0.035
PQ200M345A
345
4.368
+0.002/-0.000
110.95
+0.05/-0.00
3.996
+0.000/-0.002
101.50
+0.00/-0.05
0.007
0.18
0.281/0.291
7.14/7.39
0.020/0.035
PQ200M346A
346
4.493
+0.002/-0.000
114.12
+0.05/-0.00
4.121
+0.000/-0.002
104.67
+0.00/-0.05
0.008
0.20
0.281/0.291
7.14/7.39
0.020/0.035
PQ200M347A
347
4.619
+0.002/-0.000
117.32
+0.05/-0.00
4.246
+0.000/-0.002
107.85
+0.00/-0.05
0.008
0.20
0.281/0.291
7.14/7.39
0.020/0.035
PQ200M348A
348
4.743
+0.002/-0.000
120.47
+0.05/-0.00
4.371
+0.000/-0.002
111.02
+0.00/-0.05
0.008
0.20
0.281/0.291
7.14/7.39
0.020/0.035
PQ200M349A
349
4.868
+0.002/-0.000
123.65
+0.05/-0.00
4.496
+0.000/-0.002
114.20
+0.00/-0.05
0.008
0.20
0.281/0.291
7.14/7.39
0.020/0.035
PQ200M425A
425
4.974
+0.002/-0.000
126.34
+0.05/-0.00
4.497
+0.000/-0.002
114.22
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M426A
426
5.099
+0.002/-0.000
129.51
+0.05/-0.00
4.622
+0.000/-0.002
117.40
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M427A
427
5.224
+0.002/-0.000
132.69
+0.05/-0.00
4.747
+0.000/-0.002
120.57
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M428A
428
5.349
+0.002/-0.000
135.86
+0.05/-0.00
4.872
+0.000/-0.002
123.75
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M429A
429
5.474
+0.002/-0.000
139.04
+0.05/-0.00
4.997
+0.000/-0.002
126.92
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M430A
430
5.599
+0.002/-0.000
142.21
+0.05/-0.00
5.122
+0.000/-0.002
130.10
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M431A
431
5.724
+0.002/-0.000
145.39
+0.05/-0.00
5.247
+0.000/-0.002
133.27
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M432A
432
5.849
+0.002/-0.000
148.56
+0.05/-0.00
5.372
+0.000/-0.002
136.45
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M433A
433
5.974
+0.002/-0.000
151.74
+0.05/-0.00
5.497
+0.000/-0.002
139.62
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M434A
434
6.099
+0.002/-0.000
154.91
+0.05/-0.00
5.622
+0.000/-0.002
142.80
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M435A
435
6.224
+0.002/-0.000
158.09
+0.05/-0.00
5.747
+0.000/-0.002
145.97
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M436A
436
6.349
+0.002/-0.000
161.26
+0.05/-0.00
5.872
+0.000/-0.002
149.15
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
PQ200M437A
437
6.474
+0.002/-0.000
164.44
+0.05/-0.00
5.997
+0.000/-0.002
152.32
+0.00/-0.05
0.009
0.23
0.375/0.385
9.53/9.78
0.020/0.035
Visa komprimerad display (61 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Trelleborg
- Turcon® AQ-Seal® 5
Shorttext
Piston seal, double acting sealing elements from Turcon® material
Sista förändringen
21.07.2023 07:24:55
Enhet
Nyckelord
Aerospace
Fluid
Piston Seals
Piston seal
Sealing Systems
double acting
material
sealing elements