Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
Hazardous Location Solenoids
6430 - Piston valve, 3/2-way, servo-assisted
Buerkert
Solenoid Valves
Hazardous Location Solenoids
6430 - Piston valve, 3/2-way, servo-assisted
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6430-361886-3/2-way-solenoid valve; servo-piston
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Förhandsgranska bilden
PREVIEWPERLINE
Ident number
BUNR
Version
AUSF
VAR [mm]
Circuit function
WW
Orifice size
DN
Port connection
LTA
Port connection
BLTA
Material
WKST
Sealing material
DWST
voltage
SP [V]
Frequency
FR [Hz]
power
LEIS [W]
Port connection R
LTAR
valve connector
GSD
Weight
CNSMASSEXACT [kg]
Interface
SAS
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
361876
Standard
D
8.0
NM82
NPT1/4
MS
NBR
024
50
08
NPT3/8
0.880
FB02
361877
Standard
C
12.0
NM84
NPT1/2
MS
PUR+NBR
024
50
08
NPT3/4
1.100
FB02
361878
Standard
HA02
C
8.0
GM82
G1/4
MS
NBR
024
DC
08
G3/8
0.880
FB02
361879
Standard
C
12.0
GM84
G1/2
MS
PUR+NBR
012
DC
05
G3/4
1.100
FB02
361880
Impulsausführung
CF02, HA02
C
12.0
GM84
G1/2
MS
PUR+NBR
024
DC
11
G3/4
1.300
FB02
361881
Impulsausführung
CF02, HA01
D
8.0
GM82
G1/4
MS
NBR
024
DC
11
G3/8
0.880
FB02
361882
Standard
C
12.0
GM84
G1/2
MS
FKM
230
50
08
G3/4
1.100
FB02
361883
Standard
C
12.0
GM84
G1/2
MS
FKM
024
DC
08
G3/4
1.100
FB02
361884
Standard
D
12.0
GM84
G1/2
MS
FKM
230
50-60
08
G3/4
1.100
FB02
361885
Atex
JA16
C
20.0
GM85
G3/4
MS
NBR
024
AC/DC
40 / 03
G1
FB02
361886
Standard
D
12.0
GM84
G1/2
MS
FKM
048
DC
08
G3/4
1.100
FB02
361887
fremdluftgesteuert
ME36
C
12.0
GM84
G1/2
MS
PUR+NBR
230
50
08
G1/2
1.300
FB02
361888
fremdluftgesteuert
ME36
D
12.0
GM84
G1/2
MS
PUR+NBR
230
50
08
G1/2
1.300
FB02
361889
fremdluftgesteuert
ME36
D
12.0
GM84
G1/2
MS
PUR+NBR
024
50
08
G1/2
1.300
FB02
361890
Vakuum
NA02
D
12.0
GM84
G1/2
MS
NBR
012
DC
08
G3/4
1.150
FB02
361891
Vakuum
NA02
C
12.0
GM84
G1/2
MS
NBR
048
50
08
G3/4
FB02
361892
Vakuum
NA02
C
8.0
GM82
G1/4
MS
NBR
230
50
08
G3/8
FB02
96704176
Vakuum
NA02
C
8.0
GM82
G1/4
MS
NBR
110
DC
08
G3/8
FB02
361893
Vakuum
NA02
C
20.0
GM85
G3/4
MS
NBR
230
50
08
G1
FB02
Visa komprimerad display (193 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Buerkert
- 6430
Order number
361886
Shorttext
Piston valve, 3/2-way, servo-assisted
Sista förändringen
08.08.2022 05:34:08
Enhet
Nyckelord
General Purpose
Solenoid Valves
Solenoids
piston valve
Klassificeringar
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
Order Number
361886
CNSPHYPROP Physical Properties