Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SIE
SIE - plug connector
Festo
Products (A - Z)
S
SIE
SIE - plug connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
12956 SIE-WD-TR
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
12956
SIE-WD-TR
2025-06-30
0.013
4052568021528
Yes
Yes
7439-92-1
69aef373-cf15-41a4-8703-3c5ec9595416
05.03.2025
18494
SIE-GD
2025-06-30
0.013
4052568022228
Yes
Yes
7439-92-1
a8ca3cdc-1609-4ada-b60f-e957cb66978e
05.03.2025
18780
SIE-GA
2009-12-31
0.000
Yes
No
-
-
-
Visa komprimerad display (3 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Festo
- SIE
Order number
12956
Shorttext
plug connector
Sista förändringen
02.05.2025 13:18:18
Enhet
Nyckelord
Plug connector
Products
Klassificeringar
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-44-01-90 Industry connector (unclassified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22