Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
7011 - Plunger valve 2/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
7011 - Plunger valve 2/2 way direct-acting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7011-00389855Plunger valve 2/2 way direct acting
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ident number
BUNR
Circuit function
WW [mm]
Orifice size
DN [mm]
Dichtwerkstoff
DWST
Body material
WKST
Port connection
LA [mm]
Port connection
LTA [mm]
Coil size
SG
dimesion
SPULE [mm]
voltage
SP [V]
Frequency
FR [Hz]
Power consumption
LEIS [W]
Elektrischer Anschluss
ELEA
STECKERBILD
Body length
C [mm]
Body height
L [mm]
ACTIVE [mm]
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
00375879
A
2,4
FF
VA
Flange
FK01
3
24,5
024
DC
5,5
GB
B
20
10
1
00389703
A
1,2
FF
VA
Flange
FK01
3
24,5
024
50
4
GB
B
20
10
1
00389709
A
1,6
FF
VA
Flange
FK01
3
24,5
024
50
4
GB
B
20
10
1
00389715
A
2,0
FF
VA
Flange
FK01
3
24,5
024
50
4
GB
B
20
10
1
00389718
A
2,4
FF
VA
Flange
FK01
3
24,5
024
50
4
GB
B
20
10
1
00376031
A
1,2
FF
VA
Flange
FK01
3
24,5
230
50
4
GB
B
20
10
1
00376032
A
1,6
FF
VA
Flange
FK01
3
24,5
230
50
4
GB
B
20
10
1
00376033
A
2,0
FF
VA
Flange
FK01
3
24,5
230
50
4
GB
B
20
10
1
00376034
A
2,4
FF
VA
Flange
FK01
3
24,5
230
50
4
GB
B
20
10
1
00389829
A
1,2
FF
MS
M5
MM41
2
20
024
DC
6,5
GB
B
20
10
1
00389855
A
1,6
FF
MS
M5
MM41
2
20
024
DC
6,5
GB
B
20
10
1
00389966
A
2,0
FF
MS
M5
MM41
2
20
024
DC
6,5
GB
B
20
10
1
00389992
A
2,4
FF
MS
M5
MM41
2
20
024
DC
6,5
GB
B
20
10
1
00389834
A
1,2
FF
MS
M5
MM41
2
20
024
50
6
GB
B
20
10
1
00389881
A
1,6
FF
MS
M5
MM41
2
20
024
50
6
GB
B
20
10
1
00389971
A
2,0
FF
MS
M5
MM41
2
20
024
50
6
GB
B
20
10
1
00390000
A
2,4
FF
MS
M5
MM41
2
20
024
50
6
GB
B
20
10
1
00389840
A
1,2
FF
MS
M5
MM41
2
20
230
50
6
GB
B
20
10
1
00389888
A
1,6
FF
MS
M5
MM41
2
20
230
50
6
GB
B
20
10
1
Visa komprimerad display (292 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Buerkert
- 7011
Order number
00389855
Shorttext
Plunger valve 2/2 way direct-acting
Sista förändringen
03.12.2024 08:21:13
Enhet
Nyckelord
General Purpose
Solenoid Valves
Solenoids
plunger valve
way
Klassificeringar
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties